??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30MI-PSC15B-BP00,15-Z10
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30MI-PSC15B-BP00,15-Z10
VERF
Availability
Available
BC
Order code
BES05YP
TC
Artikelbezeichnung
BES M30MI-PSC15B-BP00,15-Z10
PX
Product view
58122_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.137 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = Ø 30 x 53 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 15 mm, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PA 12, Connection = Cable with connector, AMP SUPERSEAL 3P, 3-pin, 0.15 m, TPU, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.